IESNA:LM-63-2002
[TEST]P832585
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2312-254-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/14/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TTN-D1-827-U-WQ-SG
[LUMINAIRE]TOPTIER NANO LED PARKING GARAGE LUMINAIRE
[MORE]2700K, 80 CRI LEDS AND WIDE DISTRIBUTION WITH SOLITE GLASS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2803
TILT=NONE
4 -1 1 37 11 1 1 -0.708333 -0.708333 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
285 285 287.5 287.5 292.4 299.8 312.2 327.1 349.4 374.2
403.9 433.7 468.3 500.6 535.3 574.9 619.5 656.7 691.4 718.6
733.5 731 716.2 688.9 649.2 597.2 535.3 470.8 401.4 332.1
262.7 195.8 133.8 79.3 34.7 5 0
285 285 287.5 287.5 292.4 299.8 312.2 327.1 349.4 374.2
403.9 433.7 468.3 503 537.7 577.4 622 661.6 696.3 723.6
736 733.5 718.6 691.4 651.7 597.2 532.8 470.8 401.4 329.6
260.2 193.3 131.3 76.8 32.2 5 0
285 285 285 287.5 292.4 299.8 312.2 329.6 349.4 374.2
403.9 438.6 473.3 508 542.7 584.8 629.4 669.1 708.7 738.5
753.3 753.3 738.5 711.2 671.5 619.5 555.1 488.2 413.8 342
267.6 200.7 136.3 81.8 34.7 5 0
285 285 287.5 289.9 292.4 299.8 312.2 329.6 351.9 376.7
406.4 441.1 475.8 513 550.1 592.2 639.3 683.9 723.6 755.8
778.1 780.6 768.2 740.9 703.8 651.7 584.8 513 438.6 361.8
285 215.6 146.2 89.2 39.6 7.4 0
285 285 287.5 289.9 292.4 299.8 314.7 332.1 354.4 379.1
408.9 443.6 480.7 517.9 555.1 602.2 649.2 693.8 738.5 775.6
797.9 802.9 790.5 765.7 726.1 671.5 607.1 532.8 456 376.7
297.4 223 153.6 94.2 44.6 9.9 0
285 285 287.5 289.9 292.4 299.8 314.7 332.1 351.9 379.1
411.4 443.6 480.7 517.9 557.6 607.1 654.2 701.3 745.9 783.1
805.4 810.3 797.9 773.1 733.5 681.5 614.6 540.2 460.9 381.6
302.3 225.5 153.6 91.7 42.1 7.4 0
285 285 287.5 289.9 292.4 299.8 314.7 332.1 354.4 379.1
411.4 443.6 480.7 520.4 560 609.6 656.7 701.3 743.4 780.6
800.4 802.9 790.5 763.2 721.1 669.1 602.2 527.8 453.5 374.2
294.9 220.5 151.2 91.7 42.1 7.4 0
285 285 287.5 287.5 292.4 299.8 312.2 329.6 349.4 374.2
406.4 438.6 473.3 510.5 550.1 594.7 641.8 683.9 726.1 760.8
780.6 780.6 768.2 738.5 701.3 646.8 582.3 510.5 436.1 364.3
287.5 215.6 148.7 89.2 42.1 7.4 0
285 285 287.5 287.5 292.4 299.8 312.2 327.1 349.4 374.2
403.9 436.1 470.8 505.5 542.7 582.3 629.4 669.1 708.7 738.5
755.8 755.8 740.9 711.2 674 622 557.6 490.7 418.8 344.4
272.6 203.2 138.8 81.8 37.2 5 0
285 285 287.5 287.5 292.4 299.8 312.2 329.6 349.4 374.2
403.9 436.1 468.3 503 540.2 577.4 624.5 661.6 698.8 726.1
738.5 736 721.1 691.4 651.7 597.2 535.3 470.8 401.4 332.1
262.7 195.8 133.8 79.3 34.7 5 0
285 285 287.5 287.5 292.4 299.8 312.2 327.1 349.4 374.2
401.4 436.1 468.3 503 540.2 577.4 622 661.6 696.3 723.6
736 733.5 718.6 691.4 649.2 599.7 535.3 470.8 401.4 332.1
262.7 195.8 136.3 79.3 34.7 5 0
